Put your trust in a specialist of international repute that can offer you the winning combination. Choose from the most complete and innovative UPS systems on the market:
SOCOMEC {{product.family1}}
| Range | {{product.family1}} | |
|---|---|---|
| Price from | {{product.price | number:2}} {{currency()}} | |
|
{{product.mainMessage1}}
{{product.mainMessage2}}
{{product.mainMessage3}}
{{product.mainMessage4}}
{{product.mainMessage5}}
{{product.mainMessage6}}
{{product.mainMessage7}}
{{product.mainMessage8}}
{{product.mainMessage9}}
|
||
| Technology | {{descriptionTechnology(product)}} | |
| Power size | {{product.powerNominal}} VA / {{product.powerMax}} W | |
| UPS | {{product.upsPnInternal ? product.upsPnInternal : product.upsPn}} | |
| Battery Extension | {{product.batteryExt}}x {{product.batteryPn}} | - |
| Input Voltage | {{product.phaseIn}} | |
| Output Voltage | {{product.phaseOut}} | |
| Type | {{product.descriptionFormFactor}} | |
| Input connector | {{product.connectorInput}} | |
| Output connector | {{product.connectorOutput}} | |
| UPS Load | {{product.power}} W | |
| UPS back up time | {{product.backupTime}} mins | |
| UPS Capacity | {{product.capacity}} % |
Standard electrical features
- {{product.selectorServiceManualBypass}}
- {{product.selectorRemoteEpo}}
- {{product.selectorDataLineSuppressor}}
- {{product.selectorLoadSegments}}
- {{product.selectorEbs}}
- {{product.selectorDualInput}}
- {{product.selectorBatterySensor}}
- {{product.selectorExtensionModule}}
- {{product.selectorConnectorParallel}}
Standard communication features
- {{product.selectorDisplaySmartLed}}
- {{product.selectorDisplayLedInterface}}
- {{product.selectorDisplayGraphic}}
- {{product.selectorDisplayLcd}}
- {{product.selectorMonitoringLocal}}
- {{product.selectorMonitoringWebSnmp}}
- {{product.selectorDryContact}}
- {{product.selectorConnectorRs232}}
- {{product.selectorConnectorUsb}}
- {{product.selectorConnectorRs485}}
- {{product.selectorCommunicationSlot1}}
- {{product.selectorCommunicationSlot2}}
- {{product.selectorLanInterface}}
- {{product.selectorCommissioning}}
- {{product.selectorHid}}
- {{product.selectorModbus}}
- {{product.selectorHidRt}}
Included in the packaging
- {{product.selectorUserManualHardcopy}}
- {{product.selectorUserManualCdrom}}
- {{product.selectorTowerStand}}
- {{product.selectorRackEarBrackets}}
- {{product.selectorTelescopicRails}}
- {{product.selectorCableGlands}}
- {{product.selectorRs232Cable}}
- {{product.selectorUsbCable}}
- {{product.selectorInputMainCable}}
- {{product.selectorLoadSupplyCable}}
SERVICE CONTRACT LEVELS AVAILABLE
Make sure you have the correct service package to keep your equipment running smoothly during the life-cycle and protecting your critical assets.
Service PDF