Uninterruptible power supply systems (UPS) for electrical substations

SOCOMEC Uninterruptible Power Supply (UPS) solutions for electrical substations are single-phase and IEC 016 certified. They are intended for the power supply of auxiliaries in transformer substations.

SOCOMEC UPS systems for electrical substations protect control circuits and power lines. They ensure the continuity of the power supply to the control circuits for the coil, circuit breaker and protection circuitry, and prevent various problems such as:

  • Power outages due to a maintenance fault of the system users;
  • The risk of accidental opening of the MV circuit-breaker due to faults in the cut-off circuit. An alarm signal is also provided in the event of an MV circuit-breaker trip due to a power failure.

Find out more about all the UPS systems for electrical substations offered by SOCOMEC.