Masterys GP4 UPS range

MASTERYS GP4

Superior reliability and performance
Three-phase UPS from 10 to 160 kVA/kW

The solution for

• Small & medium-sized data centres
• Banks
• Medical facilities
• Medical devices
• Telecom & media infrastructure
• Transport
• Control rooms

Advantages

Superior design and reliability

• Oversized design margin: reliability first.
• Certified seismic resistance.
• Superior and officially attested MTBF.
• Long product life expectancy.

Unrivalled serviceability

• Innovative maintenance thanks to brick architecture.
• Rapid repairs: 5 times faster than legacy UPS.
• Totally front access maintenance.

Embedded digital technology

• IoT ready device for access to connected services.
• eWIRE mobile app for AR guided installation and reporting.
• SOLIVE UPS mobile app for remote control and anomaly notification.
• Easy integration in LAN/WAN and virtual environments.

Certified performance

• Full performance up to 40 °C without derating and without specific conditions.
• Energy savings - without compromise: 96.5% efficiency in VFI.
• Up to 99% efficiency in “ECO” mode.
• Performance tested and verified by TÜV SÜD.

User and environmentally friendly

• Ergonomics designed to simplify usage.
• Ready for upcoming eco-regulations.
• RoHS compliant.
• Halogen-free cables.
• 25+ languages available on the mimic panel.

Extended and flexible back-up time

• High density internal battery engineering reduces footprint significantly.
• Internal battery up to 80 kW included.
• Fast recharge - even for very long back-up time.
• Li-Ion battery technology-ready.