UPS Masterys GP4 Rack

MASTERYS GP4 RK

Tailored protection for Edge computing
Three-phase UPS from 10 to 40 kVA/kW

The solution for

• Edge data centres
• Banks
• Telecom & media infrastructure

Advantages

Certified performance

• Full performance up to 40 °C without derating.
• Energy savings - without compromise: 96.5% efficiency in VFI.
• Up to 99% efficiency in “ECO” mode.
• Performance tested and verified by TÜV SÜD.

Embedded digital technology

• IoT-ready device for access to connected services.
• SOLIVE UPS mobile app for remote control and anomaly notification.
• Easy integration in LAN/WAN and virtual environments.
• Safe guided repair procedure.

Engineered for easy integration

• Fits within existing 19” cabinet.
• Lithium battery option.
• Fast recharge - even for very long back-up time.

Front access maintenance

• Easy maintenance - innovative brick swap architecture.
• Power brick replacement without rack disconnection.
• Minimized risk of human error.
• Rapid repairs: 5 time faster than legacy UPS.