Current transformers

Current transformers are devices for converting electrical parameters. They allow both current measurement and energy metering. They are reliable, and have a very high measuring accuracy (0.2s) which ensures maximum metering even with low loads. They are particularly suitable for low-voltage metering enclosures (also known as monitored power connection) ranging from 36 to 100 kVA.

Our current transformers deliver to the secondary a standard current proportional to the primary current and adapted to the rating of the associated energy meter.