OFYS RT UPS range

OFYS RT

Reliable protection for critical equipment
Single/single phase UPS from 1 to 6 kVA

The solution for

• Small computer rooms
• Servers and networking
• VoIP communication systems
• Structured cabling systems
• Video surveillance systems

Advantages

Fast and easy installation

• No configuration needed on first startup.
• Compact footprint (2U/89 mm) for installation in rack cabinets.
• Space saving and flexible “tower-to-rack” conversion mode.
• Easy connections to the applications via IEC 320 sockets or terminals.

Easy to use

• Clear and uncluttered LCD interface with buzzers that immediately indicates the operating status of the UPS, even for less specialist users.
• The communication package provides connection via USB, with optional relay board card and SNMP interfaces.

Reliable power protection

• Double conversion technology guarantees voltage and frequency stability whatever the mains condition.
• Wide tolerance of the input voltage limits the number of switchovers to battery mode, prolonging the battery life.
• In the event of a power failure, the service continuity is guaranteed by the inverter powered by rechargeable batteries.
• The automatic bypass takes over immediately in the event of overloads or faults, ensuring continuous power supply to the loads.