NETYS PR 100-1500VA

NETYS PR (1000-1500 VA)

High density, compact power protection on rack
Single/single phase UPS from 1000 to 1500 VA - Rack 1U

Applications

• Professional and IT equipment
• Servers and networking devices
• CAD / graphic workstations with monitors and peripherals
• Control systems

Advantages

A professional UPS

• Designed for professional environments, protection against power cuts and over voltage is ensured by Line Interactive technology with Automatic Voltage Regulation (AVR).

An installation adapted to the networking environment

• NETYS PR rack provides high power density (1U - 45 mm) which conserves valuable space in the rack for other equipment.
• Can be easily installed in 19” and 23” Rack cabinets, depending on the user’s needs. The UPS is provided with rails and mounting accessories.

Adapted connections

• Easy connections to the applications via 4 IEC 320 (IT standard) sockets.

Data line protection

• With RJ45 connector.

Communication with the computer system

• RS232 or USB advanced connections for the management of the power supply and local / remote shutdown of applications.
• Advanced diagnostics and remote control via various protocols and user environments: JBUS, HID, SNMP, TCP / IP.

  • Standard and option features

    Standard communication features

    • LOCAL VIEW: ideal UPS monitoring and shutdown point-to-point solution for Windows®, Linux and Mac OS X operating systems.
    • HID: UPS management based on Windows® embedded service - USB interface.
    • MODBUS RTU (RS232).

    Communication options

    • NET VISION: professional WEB/SNMP interface for UPS monitoring and shutdown management of several operating systems.

     

  • Technical Data