NETYS PL
User-friendly multi-socket protection
Single/single phase UPS from 600 and 800 VA
The solution for
• PC: LCD or CRT monitors, scanners, printers, etc.
• Cash registers
• Interactive terminals
Advantages
An innovative solution and superior design
• Compact and practical pluggable power protection integrating a larger number of sockets adapted to computer and IT peripherals in small office and home office environments, facilitating connection and tidier cabling.
• Modern design suitable for positioning over/under the desk or floor installations.
• Complementary USB port on the top for recharging mobile devices (e.g. phones, MP3, etc.).
Adapted protection to meet all your needs
6 output sockets (British, French or German/Italian standards) for easy distribution directly to your applications:
- 4 sockets protected against power cuts and overvoltages, aimed at your most sensitive applications (professional desk top systems, workstation and monitors). The back-up time (up to 30 minutes) enables standard PC tasks and configuration to be saved.
- 2 sockets protected against overvoltage alone for use with less critical applications and high absorption consumers (e.g. laser printers).
Easy to use
• Operating mode indicated by means of the smart LED indicator lights.
• Easy battery maintenance and replacement.
• Integrated mains input cable on the side, allowing all six sockets to be used.
-
Standard and option features
Standard electrical features
USB port to charge mobile devices

Standard communication features
LOCAL VIEW: ideal UPS monitoring and shutdown point-to-point solution for Windows®, Linux and Mac OS X operating systems.
-
Technical Data