DIRIS A-40
Multi-function meters
• Assisted configuration
• Connected to the Cloud
• Compliant with IEC 61557-12
• Smart sensors
![]() | Welcome to Socomec Global website We see that you are located in the US. |
• Assisted configuration
• Connected to the Cloud
• Compliant with IEC 61557-12
• Smart sensors
• Plug & Play
• Global accuracy class 0.5 in accordance with IEC 61557-12
• Multi-circuit
• Communication
• User-friendly operation
• Detects wiring errors.
• Customisable
• Web server function
• Compliant with IEC 61557-12
• User-friendly operation
• Compliant with IEC 61557-12
• Detects wiring errors
• Customisable
• Single phase and three phase MID certified
• Bi-directional metering
• Multi-measurement and load curves
• IEC 61557-12 measuring method
• Detection of connection errors
• Easy to use
• Integrated temperature sensor
• Detects wiring errors
• Compliant with IEC 61557-12
• Easy to use
• Detects wiring errors
• Compliant with IEC 61557-12
• Management softwares
• Conformity to standard EN 50160
• Compact
• Patent pending
• Management softwares
• Compliant with IEC 61557-12
• Conformity to standard EN 50160