UPS Delphys GP

DELPHYS GP - Green Power 2.0 range

High-efficiency protection without compromise
Three/three phase UPS from 160 to 1000 kVA/kW

The solution for

• Data centres
• Telecommunications
• Healthcare sector
• Service sector
• Infrastructure
• Industrial applications

Advantages

Energy Saving: high efficiency without compromise

• Offers the highest efficiency in the market using VFI – Double Conversion Mode, the only UPS working-mode that assures total load protection against all mains quality problems.
• Ultra high efficiency output independently tested and verified by an international certification organization in a wide range of load and voltage operating condition.
• Ultra high efficiency in VFI mode is provided by an innovative topology (3-Level technology) that has been developed for all the Green Power UPS ranges.

Full-rated power: kW=kVA

• No power downgrading when supplying the latest generation of servers (leading or unity power factor).
• Real full power, according to IEC 62040: kW=kVA (unity power factor design) means 25% more active power available compared to legacy UPS.
• Suitable also for leading power factor loads down to 0.9 without apparent derating.

Significant cost savings (TCO)

• Maximum energy saving thanks to 96% efficiency in true double conversion mode: 50% saving on energy losses compared to legacy UPS gives significant savings in energy bill.
• Up to 99% efficiency with FAST ECOMODE
• UPS “self-paying” with energy saving.
• Energy Saver mode for global efficiency improvement on parallel systems.
• kW=kVA means maximum power available with the same UPS rating: no overdesign cost and therefore less €/kW.
• Upstream infrastructure cost optimization (sources and distribution), thanks to high performance IGBT rectifier.
• Extended battery life and performance:
- long life battery,
- very wide input voltage and frequency acceptance, without battery use.
• EBS (Expert Battery System) charging management improves battery service life.
• BCR (Battery Capacity Re-injection) removes the constraints of using an additional load bank for the battery discharge test: it consists in re-injecting the energy stored in the batteries to other applications

  • Standard and option features

    Parallel systems

    To fulfil the most demanding needs for power supply availability, flexibility and the installation to be upgraded:
    • Modular parallel configurations up to 4 MW, development without constraint.
    • Distributed or centralized bypass flexibility to ensure a perfect compatibility with the electrical infrastructure.
    • Twin channel architecture with Static Transfer Systems.
    • Distributed or shared battery for energy storage optimization on parallel systems.

    Standard electrical features

    • Integrated maintenance bypass for single unit (and 1+1 system).
    • Backfeed protection: detection circuit.
    • EBS (expert Battery System) for battery management.
    • Redundant cooling.
    • Battery temperature sensor.

    Electrical options

    • Seperated or common input mains.
    • External maintenance bypass.
    • Extended battery charger capability.
    • Shared battery.
    • Compatible with different battery technologies (e.g. Li-Ion, Ni-Cd...).
    • Galvanic isolation transformer.
    • Backfeed isolation device.
    • ACS synchronisation system.
    • BCR (Battery Capacity Re-injection).
    • FAST ECOMODE.

    Standard communication features

    • User-friendly multilingual interface with graphic display.
    • 2 slots for communication options.
    • Ethernet connection (WEB/SNMP/email).
    • USB port for event log access.

    Communication options

    • Advanced server shutdown options for stand-alone and virtual servers.
    • 4 additional slots for communication options.
    • ADC interface (configurable voltage-free contacts).
    • MODBUS TCP.
    • MODBUS RTU.
    • BACnet/IP interface.

    Remote monitoring service

    • LINK-UPS, remote monitoring service that connects your UPS to your Critical Power specialist 24 / 7.

  • Technical Data