NETYS PR (1000-1500 VA)
High density, compact power protection on rack
Single/single phase UPS from 1000 to 1500 VA - Rack 1U
Applications
• Professional and IT equipment
• Servers and networking devices
• CAD / graphic workstations with monitors and peripherals
• Control systems
Advantages
A professional UPS
• Designed for professional environments, protection against power cuts and over voltage is ensured by Line Interactive technology with Automatic Voltage Regulation (AVR).
An installation adapted to the networking environment
• NETYS PR rack provides high power density (1U - 45 mm) which conserves valuable space in the rack for other equipment.
• Can be easily installed in 19” and 23” Rack cabinets, depending on the user’s needs. The UPS is provided with rails and mounting accessories.
Adapted connections
• Easy connections to the applications via 4 IEC 320 (IT standard) sockets.
Data line protection
• With RJ45 connector.
Communication with the computer system
• RS232 or USB advanced connections for the management of the power supply and local / remote shutdown of applications.
• Advanced diagnostics and remote control via various protocols and user environments: JBUS, HID, SNMP, TCP / IP.