clima_011_a_pro_jpg

Wall-mounted air conditioner

SOCOMEC air conditioners ensure the proper air cooling inside the cabinet, in premises with temperatures up to 50 °C.

  • Technical Data

    • Cooling fluid R134A without CFC.
    • Sheet metal enclosure - colour RAL7035.
    • Fan mounted on foam tape with built-in thermal protection.
    • Metallic filter on the inlet of the external air circuit.
    • Low maintenance system from 500 W as filter maintenance is not required.
    • Condensation evaporation device from 500 W on.
    • Safety pressure controller on air conditioner from 1400 W.
    • Regulation by thermostat pre-set at 35 °C.
    • Separation of inlet and outlet air circuits.

    Range
    • 5 models from 330 to 2700 W.

    Standard equipment
    • Self adhesive seal.
    • Assembling and maintenance user's guide.
    • Drilling template.
    • 3 meter power supply cable.