sgys_076_a_pro_jpg

SURGYS G51-PV

Type 2 for photovoltaic applications

SURGYS G51-PV surge protective device is designed to ensure protection for photovoltaic supply networks against transient overvoltages.
It is compliant with test requirements UTE 61-740-51 and EN 50-539-11 as well as with  installation requirements UTE C 15-712-1.

Advantages

Monobloc base with plug-in module

The SURGYS is supplied complete and ready for installation. Its Monobloc base is fitted with replaceable plug-in modules which, at the end of their service life, can be easily and quickly replaced without having to disconnect the Monobloc base.

Remote signalling

The remote plug-in signalling contact allows alarm report to a supervision station.

New 1500 VDC version

Adapted to the protection of high power installations.