image-from-the-document-manager image-from-the-document-manag-1

STATYS XS

Reliable transfer system for redundant power supply 16 and 32 A - Rack mounted

The solution for

• Data centers
• IT networking
• Hubs & routers

Ensured power continuity

• Provides redundant power supply to single-corded IT equipment.
• Powered by two separate independent sources.
• A competitive alternative to redundant power supply (dual-corded) in the equipment cabinet in terms of price and features.
• Fast transfer time without source overlapping (ITI curve compliant).
• Maintenance-free equipment.

Easy rack integration

• Easy installation in 19” rack cabinets.
• Compact enclosure saving valuable cabinet rack space.
• Plug and Play devices pre-configured according to Socomec's STS field experience.
• Easy and quick connection of the loads via multiple IEC 320 outlets.
• Integrated backfeed protection device even easier the electrical integration.

Agile and easy-to-use

• Front panel with LCD display for intuitive control and easy management.
• Source selection from the front panel without modifying the cabling.
• Automatic and manual transfer.
• Synchronized and non-synchronised sources management.
• LCD display of all input and output values.
• Configuration tool for easy customisation of rated voltage, monitoring parameters/tolerances, functionalities and operation.

Flexible remote management

• Remote management via LAN networks (SNMP).
• Real-time monitoring (RS485).
• Configurable dry contacts communication port via local setup connection.