WEBVIEW
Monitoring software for energy measurement and analysis
The WEBVIEW web server embedded in DIRIS A-40 meters and in communication gateways (DIRIS G, DIRIS Digiware D-70, DATALOG H80/H81) delivers real-time monitoring of all measurements from up to 200 devices and displays the breakdown of energy consumption.
Uncover the causes of electrical disturbances and anticipate maintenance requirements thanks to historical records of multiple electrical parameters.
Pre-set alarms defined by the user can be sent by e-mail. Users can access WEBVIEW via a web browser on a PC or a tablet.
Advantages
Plug & Play
Quickly configure WEBVIEW thanks to the automatic detection of Socomec devices. Create geographical and electrical hierarchies to reflect your installation and your processes.
Easy to use
WEBVIEW centralises all the device measurements via a single clear and user friendly interface. The ergonomics of the display screens allow users to easily and quickly analyse the parameters and the behaviour of the installation.
Various functions
Very easy to configure and to use, WEBVIEW offers a wide range of features including realtime monitoring, alarm management and transmission by e-mail, multi-utility analysis (electricity, water, gas), power parameter logging and allocation of consumption by end-use and location.