image-from-the-document-manager

DIRIS A14

Multifunction measuring unit - PMD - MID multi-measurement

The DIRIS A14 is an MID approved multifunction meter - for measuring electrical values in low voltage networks.
It allows all electrical parameters to be displayed and utilised for communication and/or output functions.

Advantages

Single phase and three phase MID certified

DIRIS A14 products with MID certification provide the guaranteed accuracy required for applications in which sub-billing of the electrical energy consumed is necessary,
whether on a three-phase or single-phase network. “Module B+D” certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.

Bi-directional metering (four quadrants)

This function is for metering energy production or energy consumption.

Multi-measurement and load curve

Display of electrical values (I, U, V, ΣP, ΣQ, ΣS, PF) and P+ load curve over a 7 day period via communication.

IEC 61557-12 measuring method

IEC 61557-12 is a high-level standard covering all PMDs (Performance Monitoring Devices). By using the measuring method of IEC 61557-12 ensures a high level of equipment performance, in terms of metrology..

Detection of connection errors

The product is protected against phase/neutral inversion and detects wiring errors. The power supply internally derived from the voltage connections ensures realtime MID
counting as soon as the mains voltage is present.