DIRIS A-30/A-41
Multifunction performance metering & monitoring device - PMD Energy monitoring
The DIRIS A-30 and A-41 are performance metering & monitoring devices that provide the user with all of the measurements needed to complete energy efficiency projects and to assure the monitoring of electrical distribution. All of the this information can be used and analysed remotely using energy efficiency software packages.
Advantages
User-friendly operation
With its large backlit multiple-display screen with 6 hot keys, the DIRIS A-30 is easy to use.
Detects wiring errors
The DIRIS A-30 is provided with a correction function for TC wiring errors.
Customisable
The DIRIS A-30 can be equipped with additional modules that give the user flexibility throughout the service life of the product. Communication modules and additional digital or analogue inputs/outputs can be used to increase its range of functionality.
Compliant with IEC 61557-12
Reference standard for PMDs (Performance metering & monitoring devices), IEC 61557- 12 guarantees performance levels and satisfactory performance from the PMDs under the environmental conditions typical of industrial and tertiary applications.