COUNTIS E4x
Active-energy meters three-phase - via CT up to 12000 A
The COUNTIS E4x is a modular electrical energy meter displaying the energies (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for three-phase load metering with connection via CT and is suitable for applications of up to 12000 A.
COUNTIS E42, E44, E46 and E48 are MID certified.
Advantages
RS485 (MODBUS), M-BUS, Ethernet communication or pulse outputs
To enable the remote reporting of energy consumption, COUNTIS E4x devices have either one pulse output, one RS485 (MODBUS), M-BUS or an Ethernet Modbus TCP communication output.
In addition to their reporting functions, COUNTIS E4x with RS485 and Ethernet can be configured remotely and enable access to multi-measurement values.
MID certified B+D module
COUNTIS E products with MID certification provide the guaranteed accuracy required for applications in which sub-billing of the electrical energy consumed is necessary. “Module B+D” certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.
Bi-directional metering
This function is for metering energy production or energy consumption.
Multi-measurement and load curve
Display of electrical values (I, U, V, P, Q, S, PF) and load curve over a 3 day period via communication.