COUNTIS E1x
Active-energy meters single phase - direct 80 A
The COUNTIS E1x is a modular energy meter displaying the energies (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for singlephase load metering and is used for direct connections of up to 80 A.
Advantages
RS485 (MODBUS), M-Bus communication, Ethernet or pulse outputs
To easily centralise your consumption, COUNTIS E1x devices have either one pulse output, one RS485 output (MODBUS), M-Bus or Ethernet Modbus TCP communication. With RS485 communication models, you can configure your meters remotely.
Multi-tariff
Lets you assign different time slots (every hour, dip times) or different sources (normal, back-up) to your energy readings to monitor your energy consumption in more detail.
MID certified B+D module
COUNTIS E units comply with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. “Module B+D” certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.