COUNTIS E0x

COUNTIS E0x

Active-energy meters single-phase - direct 40 A

The COUNTIS E0x is a modular energy meter displaying energies (kWh and kVArh) and other measurements directly on its backlit LCD display, allowing direct connection up to 40 A.
COUNTIS E02, E04 and E06 are also MID certified.

Advantages

Compactness

Only 1 module wide.

Output (pulses)

The pulse output enables the kWh consumption to be reported to a remote system (PC/BMS) so that it can be analysed for billing, energy saving or energy cost management purposes.

MID certified B+D module

COUNTIS E units comply with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. “Module B+D” certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.