coff_163_a_156_a_pro_jpg

Normal atmospheres polyester enclosures

from 50 to 1600 A

Safety enclosures equipped with SOCOMEC switches provide emergency breaking, breaking for mechanical maintenance and safety isolation in the vicinity of any low voltage final circuit.

Advantages

Safety of operations

• Visible contacts and positive break indication with the possibility to add a mechanical indicator.
• Double locked door when the switch is in the ON position.
• Triple locking of the handle in the OFF position.

Inductive load breaking (AC23)

Safety enclosures are designed for use with inductive loads and are able to make and break on load (AC23).

Robust design

Products have been designed for severe industrial conditions with chemical, pollution or atmospheric corrosion risks (polyester enclosure: good resistance to chemicals, selfextinguishable at 960°C, etc.)