RM PV
Fuse disconnect switches for cylindrical photovoltaic fuses 10 x 38 and 14 x 51
RM PVs are modular unipolar fuse disconnect switches for gPV type cylindrical fuses. They provide safety disconnection and protection against overcurrents caused by the reverse current in DC electrical PV circuits.
RM PVs are fuse disconnect switches with or without light signalling for fuses without strikers.
Advantages
Improved safety
• Rated voltage of 1000 VDC.
• Self-extinguishing thermoplastic materials.
• IP2X protection .
Product designed for photovoltaic applications
Protection against reverse currents by using gPV fuses dedicated to photovoltaic applications.
Specific format and accessories
• Modular DIN 45 mm cut-out.
• Interlocking possible with accessory.