Photovoltaic fuses
gPV curve from 1 to 600 A, up to 1500 VDC
SOCOMEC gPV fuses protectphotovoltaic installations against overcurrents caused by reverse currents that can occur in PV applications.
Advantages
High breaking capacity
Up to 50 kA to 1000 VDC, 30 kA to 1500 VDC.
Product dedicated to photovoltaic applications
Operating ranges adapted to low overcurrents specific to photovoltaic systems.
High reliability
• Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
• No downgrading of fuse characteristics over time.
Improved safety
The energy released whilst eliminating the fault (fuse blowing) is contained within the cartidge (no degassing).