diris digiware

DIRIS Digiware D and C

Display and system interface

DIRIS Digiware D-50 and D-70

DIRIS Digiware D remote displays allow:
- local visualisation the data from DIRIS Digiware modules
- a power supply to the DIRIS Digiware modules,
- access to measurements over RS485 or Ethernet.

DIRIS Digiware D-50 and D-70 displays also act as a gateway, centralising measurements from DIRIS Digiware, DIRIS A, DIRIS B and COUNTIS E devices and making them available over Ethernet.
With the DIRIS Digiware D-70 display, data can be visualised on WEBVIEW-M, the "Power & Energy monitoring" embedded web server.
DIRIS Digiware displays are 24 VDC powered.

DIRIS Digiware C-31

For applications without a local display DIRIS Digiware C-31 interfaces centralise all measurements and communicate data over RS485 to an external software or PLC.
DIRIS Digiware C-31 interfaces and C-32 repeaters are 24 VDC powered.

 

play-video-diris120x67.jpg

play video

Advantages

DIRIS Digiware D

• High-resolution graphic screen
• Embedded web server (DIRIS Digiware D-70)
• Multi-protocols (Modbus, BACnet, SNMP)
• 24 VDC SELV (Safety Extra Low Voltage) power supply eliminating hazardous voltage on panel doors.
• Ergonomic and easy to use with 10 direct access buttons for:
- device configuration,
- circuit selection,
- display of measurements.

Cyber security

Dedicated cyber security features referring to IEC 62443 to guarantee the confidentiality, integrity and availability of data and reduce the risk of cyber attacks:
- secured HTTPS navigation,
- secured data push (FTPS, SMTPS),
- restriction of certain protocols or services,
- firewall to prevent denial-of-service attacks.

DIRIS Digiware C-31

Compact: Centralise your measurement data on 1 module without a local screen, for a complete system:
- single 24 V power supply (no dangerous voltage on DIRIS Digiware modules for a connection with no interruption),
- a single RS485 communication.