DIRIS Digiware Udc

DIRIS Digiware Udc

DC voltage measurement module

The DIRIS Digiware U-3xdc module measures DC voltage for the entire system.
It measures up to 180 VDC with a direct connection and is therefore compatible with typical nominal voltages (24 VDC, 48 VDC…).
The voltage adaptors make the system compatible with all voltage levels up to 1650 VDC to respond to the needs of all applications.
The RJ45 Digiware Bus transmits voltage measurements along with power supply and communication to all connected products.

Advantages

Single voltage measurement

• 1 single voltage measurement point for the entire system.
• Single point of protection for the voltage measurement.
• No hazardous voltage on panel doors.

Flexible

• The voltage adaptors make the measurement system compatible with all DC electrical networks.

Plug & Play

• Easy to configure from DIRIS Digiware D interfaces or from the Easy Config configuration software.