DIRIS Digiware R-60

DIRIS Digiware R-60

Residual Current Monitoring module

DIRIS Digiware R-60 modules combine residual current monitoring (RCM) with power metering and monitoring functions, for any combination of 1-phase, 2-phase or 3-phase circuits used in TN-S and TT earthing systems.
With six RJ12 channels, they can be connected to a mix of ΔIC residual CTs and TE/TR/iTR/TF current sensors via RJ12 cables enabling quick connection and avoiding wiring errors.

 

video-diris-digiware-rcm.jpg

 

Advantages

2 in 1

One DIRIS Digiware R-60 module can be connected to residual CTs and traditional TE/ TR/iTR/TF current sensors to pool residual current and power monitoring.

Multi-circuit

One DIRIS Digiware R-60 module can monitor the residual current on up to 6 circuits.
The Digiware modular concept allows several R-60 modules to be added within a single system, making it easy to implement RCM for a large number of outgoing circuits instead of the main incomer only.

Plug & Play solution

The Digiware concept and the RJ45 bus allow:
• easy connection of R-60 modules to an existing DIRIS Digiware system,
• optimal scalability by adding additional modules when needed.
The connection to current sensors is quick and error-free thanks to colour coded RJ12 cables.

Smart alarming

DIRIS Digiware R-60 provides the most advanced RCM alarm features for preventive notifications:
• before the residual current device (RCD) trips,
• before leakage currents become hazardous for people and assets,
• if the RCD is defective.
The combination with Virtual Monitor technology specifies if the RCD has tripped on an overload or a high residual current.

Patented innovation

Thanks to an automatic learning sequence, launched for a chosen duration representative of the normal operation of the electrical installation, 6 dynamic residual current (IΔ) thresholds are automatically set. This facilitates the determination of the maximum residual current not to be exceeded for each outgoing circuit.