DIRIS Digiware IO
Digital and analog input/output modules
DIRIS Digiware IO modules enrich the measurement system with multiple features:
• DIRIS Digiware IO-10 modules have 4 digital inputs and 2 digital outputs.
The 4 digital inputs can be used to monitor the status of protection devices and withdrawable drawers (ON/OFF, trip counter) or to collect pulses from multi-fluid meters.
The 2 digital outputs allow the remote control of switching devices by sending a binary output signal. Alarms can be configured and assigned to the digital outputs.
• Thanks to their 2 analog inputs, DIRIS Digiware IO-20 modules can collect the data from analog sensors (pressure, humidity, temperature...).
All the information reported by the IO-10 and IO-20 modules can be viewed on DIRIS Digiware D-xx displays and on Webview, the web server embedded in DIRIS G gateways and in the DIRIS Digiware D-70 display unit.
Advantages
Plug & Play
The IO modules can be easily added anywhere within the measurement system thanks to a quick RJ45 connection.
Multifunction
The combination of voltage measuring modules, current measuring modules, and input/output modules makes DIRIS Digiware a complete and versatile system.
Connected
All the reported information is accessible from the displays, from Webview or any other centralized management software.
Compact
The modular format allows the quick connection of a large number of IO-10 and IO-20 modules.