shunt_005_a_pro_jpg

Measurement shunts

Measurement devices

SOCOMEC shunts provide indirect measurement of direct current by creating a standardised voltage drop.

  • Technical Data

    • Voltage drop: 100 mV for nominal rating.
    • Accuracy class: 0,5.
    • Permanent overload: 1.2 In.
    • 10 In / 5s rating ≤ 500 A
        5 In / 5s rating 600 to 1500 A
        2 In / 5s rating ≥ 2500 A.