como_058_a_pro_jpg

COMO CS

Manual Cam Transfer Switches from 25 to 100 A

COMO CS are manually operated multi-pole transfer switches. They provide switching, source inversion and changeover under load for two low voltage power circuits, as well as safety isolation.

Advantages

Simple installation

The “quick fix” allows significant time saving in fixing the handle to the device. The devices sold in enclosed version are ready for installation.

Quick mounting

The accessories offered are common to all the products in the range. The products are designed for installation:
  • on the rear of the cabinet on a backplate,
  • on the rear of the cabinet on a DIN rail,
  • on the door with a direct handle.

Effective in all circumstances

The devices are available with 3 standard switching types that can cover a wide variety of applications:
  • I-II
  • I-0-II
  • I-0-II with bypass
Please consult us for adaptations to specific wiring diagrams.