svr_134_a_pro_jpg

SIRCOVER ATS Bypass

from 125 to 1600 A

SIRCOVER ATS Bypass switches are manual 12 + 4 pole transfer switches with positive break indication. They are designed to isolate ATS type electrical equipment (automatic transfer switch) or UPS, with minimum interruption to the load supply. Integrating a SOCOMEC transfer switch into the installation enables source selection when in Bypass (see operating principle below).

Advantages

Stable positions

SIRCOVER ATS Bypass switches have 3 stable positions which are not affected by voltage fluctuations or vibrations.

On-load switching

Thanks to its AC-22 characteristics, tested in accordance with standard IEC 60947-3, the SIRCOVER ATS Bypass enables on-load switching.

Secured breaking

Simultaneous upstream and downstream isolation with positive break indication.

A complete solution

The SIRCOVER ATS Bypass is a single product offering a genuine solution incorporating both an equipment isolation function and a switching function.