coff_284_a_320_a_pro_jpg

Fuse combination switches

Enclosed switches 32 to 800 A

Enclosed fuse combination load break switches ensure on-load breaking and making of circuits, protect against overcurrents, and safely isolate all lowvoltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards.
They enable the shutdown and isolation of the power supply as close to the equipment as possible.

Advantages

Safe operation

  • Secures transfer for mechanical or electrical work.
  • On-load breaking.
  • Ergonomic control lever, available in red/yellow or black.
  • Triple lock in OFF position.

Suitable for all kinds of environment

  • Insulating enclosure for chemical and food processing applications, indoor or outdoor installation.
  • Painted steel for areas at risk of impact.

Easy setup

  • Cable access top and/or bottom.
  • Pre-drilled cable glands (up to 100 A).
  • Removable steel cable glands, top and bottom (> 100 A), aluminium coated (> 630 A).
  • Plenty of room for cabling.

Extensive range

  • Standard range.
  • Customised products on request.