SIRCO MV PV
from 63 to 80 A, up to 1000 VDC
SIRCO MV PV are manually operated multipolar load break switches. They make and break under load conditions and provide optimum safety isolation for any PV circuit.
Advantages
Modular device
SIRCO MV PV are devices which are DIN rail or backplate mountable and can be integrated into a modular panel with a 45 mm front cut-out.
Patented switching technology
SIRCO MV PV with benefit from proven breaking technology based on a system of double break contacts with arc extinguishing chambers.