Load Break Switching (LBS) COMO in polycarbonate enclosure Load break switch in isolated enclosure - 20 to 125 A SIRCO M Universal load break switches - from 16 to 125 A ATEX steel safety enclosures Safety enclosures for explosive atmospheres - 50 to 630 A Steel safety enclosures – side operation Safety enclosures for normal atmospheres - 50 to 1600 A COMO Compact load break switches - from 30 to 63 A Polyester safety enclosures – side operation Safety enclosures for normal atmospheres - 50 to 1600 A SIRCO MV Universal load break switches - from 100 to 160 A Polyester safety enclosures – front operation Safety enclosures for normal atmospheres - 50 to 1600 A SIRCO AC Load break switches for power distribution - from 200 to 4000 A INOSYS DC ESS Load break switches for DC and ESS applications - from 800 to 1600 A, up to 1500 VDC SIRCO external operation Load break switches for power distribution - with external handle SIRCO direct operation Load break switches for power distribution - with direct handle SIRCO in steel enclosure Enclosed load break switch - 63 to 1600A SIRCO MOT DC Motorised Load Break Switches for DC applications - from 250 to 3600 A, up to 1500 VDC SIRCO MC PV IEC 60947-3 Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC SIRCO PV IEC 60947-3 Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC INOSYS DC Load Break Switches for DC and PV applications - from 160 to 1600 A, up to 2000 VDC