sdmat_066_a_pro_jpg

SIDERMAT

for power distribution from 250 to 1800 A with tripping function

SIDERMAT are manually operated 3 or 4 pole load break switches with visible breaking and a remote tripping function.
They make and break under load conditions and provide safety isolation for any low voltage circuit.
The tripping function assures the following:
- protection of persons against insulation faults through combination with toroids and differential relays
- protection against overloads through combination with CTs and thermal relays
- protection against short circuits with fuses (see SIDERMAT fuse-combination switches)

Advantages

Remote tripping

Disconnection by a shunt trip device enables the power to the installation to be switched off with a remote pushbutton.

Safety with visible double breaking

SIDERMATs are visible double breaking devices (quadruple up to 800 A) providing real and secure display

Robustness in harsh conditions

By lowering the current via a limiting resistor, a SIDERMAT fitted with an undervoltage coil may be used in continuous processes or exposed to high ambient temperatures.