sirco_343_a_pro_jpg

SIRCO MOT AT

Remotely operated load break switches from 125 to 3200 A

SIRCO MOT AT are remotely operated 3/4 pole load break switches. They make and break under load conditions via remote operation and provide safety isolation for any low voltage circuit.
This is ensured via volt-free contacts using either a pulse or contactor logic.

Advantages

Extended power range

These products offer great power flexibility thanks to a wide power supply range of 208 to 277 VAC ±20%.

Integrated auxiliary contacts

As part of the product monitoring function, the SIRCO MOT AT enables the transmission of information relating to their position. This is possible thanks to the standard
integration of an auxiliary contact for each position.