Load break switches COMO IEC/UL

COMO IEC/UL

Load break switches from 30 to 63 A

COMO are compact and modular load break switches. They make and break under all types of load conditions and provide safe isolation for any low voltage circuit, especially for machine control circuits.

Advantages

Easy mounting

Three mounting possibilities are available for optimum integration and time saving:
- DIN rail or back plate mounting,
- Door mounting,
- “Quick Fix” mounting to save time when integrating in high quantities.

Compact

Thanks to its compact design panel space is greatly reduced.

Safety

• Direct access to connection terminals for adequate tightening
• Lockable rotary operating mechanism

General characteristics

• 2 stable positions (I, 0)
• Double break per phase
• Positive contact indication
• Contact point technology
• Padlocking in 0 position
• IP20 devices and accessories