SIRCO MC PV 25A

SIRCO MC PV UL508i

from 25 to 45 A, up to 1000 VDC

SIRCO MC PV are DC non-fusible disconnect switches. They make and break under load conditions and provide optimum safe isolation for any PV circuit..

Advantages

Compact

Thanks to its compact design, the space needed within the combiner box or the solar inverter is greatly reduced.

High breaking capacity up to 1000 VDC

• Making and breaking capacity under load conditions up to 1000 VDC.
• Specific photovoltaic test beyond requirements of UL508i and IEC 60947-3 standard.

Safety

• Bridging bars are factory fitted for easier, quicker and safer connection.
• Direct access to connection terminals for adequate tightening.