fusib_103_a_116_a_pro_jpg

NFC-DIN industrial fuselinks

gG and aM curves from 0.16 to 1250 A

Socomec industrial fuses protect installations and people against overcurrents for any low voltage electrical circuit.

Advantages

High level performances

• High breaking capacity - 120 kA at 400/500 V, 80 kA at 690 V.
• High short-circuit limitation capacity.
• Simple and reliable discrimination.

High reliability

• Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
• No downgrading of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).