fusib_105_a_pro_jpg

High speed fuses (uR)

gR and aR curves 5 to 2000 A

High speed fuses (uR) protect power semiconductors and DC circuits.

Advantages

High level performances

•Very high breaking capacity up to 300 kA.
• Very high limitation of short-circuit currents (and therefore significant reduction in thermal and mechanical stress).
• Good resistance to cyclic loads.

High reliability

• Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
• No downgrading of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Fuse blown detection

An auxiliary contact can be adapted for fuse blown indication.