gamme BS fuse

BS88 industrial fuselinks

Fuse protection from 2 to 1250 A

SOCOMEC industrial fuses protect installations and people against overcurrents for any low voltage electrical circuit.

Advantages

High level performance

• High breaking capacity 120 kA at 500 V, 80 kA at 690 V.
• High short-cicuit limitation capacity.
• Simple, reliable discrimination.

High reliability

• Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).

Safety

• The energy given off whilst eliminating the fault is contained within the cartridge.