rm_043_49_a_pro_jpg

RM and RMS

Fuse disconnect switches for industrial and high speed (uR) cylindrical fuses up to 125 A

RM and RMS are modular fuse disconnect switches for cylindrical fuses. They provide safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit.
- RM: fuse disconnect switches without signalisation (for fuses without striker).
- RMS: fuse disconnect switches with pre-break, position signalisation and blown indication auxiliary contact.

Advantages

Improved safety

• Omnipolar and simultaneous breaking.
• High dielectric strength. Protection IP2X.

High breaking capacity

Protection against overloads and shortcircuits thanks to high breaking capacity fuses (100 kA rms).

Specific format and accessories

• Modular DIN 45 mm cut-out.
• Interlocking with accessory available.