RM CC

RM CC

Modular fuse holders for industrial class CC fuses

RM CC are modular DIN rail mounted fuse holders for UL Class CC fuses. They are available with and without LED indication in 1, 2 and 3-pole versions. RM CC fuse holders are IP20 protected from touch by fingers and provide safe breaking and isolation of electrical circuits up to 600 V / 30 A.

Advantages

Improved safety

• Omnipolar and simultaneous disconnection.
• High dielectric strength. Protection IP2X.

High breaking capacity

Protection against overloads and shortcircuits thanks to high breaking capacity fuses (200 kA rms).

Specific format and accessories

• Modular 45 mm cut-out design.
• Padlocking accessory available.

Label holder

• RM CC are equipped with a label holder for an easy circuit identification.