Fuse bases
Fuse protection for NH industrial and high-speed (uR) fuses from 160 to 2500 A
SOCOMEC fuse bases are unipolar or multipolar supports for knife-edge fuses.
Advantages
High level of electrical safety
• High dielectric strength.
• Protection IP2X (standard or optional depending on models).
High breaking capacity
Protection against overloads and shortcircuits thanks to high breaking capacity fuses (100 kA rms).
Fuse blown detection
When used with striker fuses, the fuse blown indication is possible thanks to an auxiliary contact
Various mounting options
DIN rail or back plate mounting (depending on models).