fusom_063_a_pro_jpg

FUSOMAT - SIDERMAT combination

Visible breaking and tripping from 250 to 1800 A

FUSOMAT are manually controlled tri- or tetrapolar fuse combination switches. They can be tripped remotely.
They break or switch off on load and provide safety isolation and protection against overcurrent for any low voltage electrical circuit.

SIDERMAT combination are manually operated tri- or tetrapolar fuse disconnecting switches which can be triggered remotely.
They make and break under load conditions and provide safety isolation and protection against overcurrent for any low voltage electrical circuit.

They can automatically disconnect a circuit in combination with:
• fuse blown indication.
• thermal relay.
• protective relays DIRIS.
• other protective devices.

Advantages

Tripping upon overload

Remote breaking by voltage release device.

High breaking capacity

Protection against overloads and shortcircuits thanks to high breaking capacity fuses (100 kA rms).

Improved safety

• Double break per phase (top and bottom of fuse - up to 630 A (NFC/DIN) and 800 A(BS88) for FUSOMAT - 1600 and 1800 A excluded for SIDERMAT combination)
• Visible break.
• Positive break indication.
• IP2X protection with terminal shrouds front panel.