Power Protection, Transfer & Distribution ATEX steel safety enclosures Safety enclosures for explosive atmospheres - 50 to 630 A Steel safety enclosures – side operation Safety enclosures for normal atmospheres - 50 to 1600 A ATyS C25 ATS Controller - simple functions COMO in polycarbonate enclosure Load break switch in isolated enclosure - 20 to 125 A SIRCO M Universal load break switches - from 16 to 125 A RESYS M40 Type A differential relays - for motor circuits Polyester safety enclosures – side operation Safety enclosures for normal atmospheres - 50 to 1600 A ATyS C55 ATS Controller - smart functions COMO Compact load break switches - from 30 to 63 A RESYS M40R Type A differential relays - with automatic reclosing ATyS C65 ATS Controller - connected functions SIRCO MV Universal load break switches - from 100 to 160 A RESYS P40 Type A differential relays - for motor circuits ATyS d S Remotely Operated Transfer Switching Equipment with double 230Vac power supply - from 40 to 125 A ATyS p M + COM Automatic Transfer Switching Equipment with communication - from 40 to 160 A INOSYS DC ESS Load break switches for DC and ESS applications - from 800 to 1600 A, up to 1500 VDC SIRCO AC Load break switches for power distribution - from 200 to 4000 A ATyS t M Automatic Transfer Switching Equipment - from 40 to 160 A Pagination 1 2 3 4 › Next ›