kdrys_418_a_pro_jpg

CADRYS Delta modular

Enclosures

CADRYS Delta enclosures are modular steel enclosures. They are intended to include automation or electrical equipment.
They can be placed side by side, back to back and/or side to back. They can be delivered pre-assembled or, on request, in kit form.

Advantages

• Thanks to its galvanised sheet structure, CADRYS Delta ensures the role of a FARADAY cage, thus reducing electromagnetic interferences and ensuring correct earth bonding.
• CADRYS Delta enclosures are provided with 100 mm reinforced handling feet which can be fitted with a bottom panel.
• Single-wing CADRYS Delta enclosures have left/right reversible doors requiring no tools.
• CADRYS Delta are provided as standard with a reversible hinge system for easy access.
• Specific configurations can be proposed as per customer's specifications. (colour, dimension, factory pre-assembling, etc.).

Composition of the range (1)

• 4 heights 1600, 1800, 2000, 2200 mm,
• 7 widths 300, 400, 600, 800, 1000, 1200 and 1600 mm,
• 4 depths 400, 500, 600 and 800 mm.
• 96 models available in the following standard presentations:
- enclosure with transparent front door, dismountable rear panel,
- enclosure with solid front and rear doors.
• In its basic version, the enclosure is equipped with a chassis, a front door, a rear panel (or door) and a top panel.
• It is supplied on a handling pallet H 100 mm.

 

(1) Please consult us.