image-from-the-document-manager

Electrical shunting cabinets

Distribution eHigh voltage substation cabinets

The electrical shunting cabinets allow each circuit to be individually insulated, as part of an injection of a 175Hz audio frequency ripple control current on several circuits. This operation can be achieved thanks to fuse holders and neutral links.

Advantages

Easy wiring

The careful design of these cabinets provides a functional connection of the cables on the different palms and on the busbar. Connecting the input and output cables at the base of the cabinet is made easier via access to the socket outlet. Wall or floor mounting.

Improved safety

All the appliances are accessible without disassembly and have IP2X protection thanks to the use of transparent polycarbonate screens.

Turnkey enclosures

The enclosures are delivered assembled and pre-wired. They are ready to be installed on delivery.