image-from-the-document-manager

Collecting units

Range of enclosures for HV substations

These enclosures are designed to regroup the intermediary connections between:
• The voltage and current measurement transformers or the tapchanger terminals of the transformer and the LV control cabinet.

Advantages

Easy wiring

The careful design of these enclosures provides a functional connection of the cables on the different terminals and devices. Connecting the input and output cables at the base of the enclosures is made easier with a removable plate, or, on request, grommet or glands.

Weather conditions

The enclosures are MINIPOL boxes, with excellent resistance to weather conditions and UV.

Turnkey enclosures

The enclosures are delivered assembled and pre-wired. They are ready to be installed on delivery.

Flexible configuration

With these scalable solutions, SOCOMEC can adapt the solution to best suit your needs.