image-from-the-document-manager

Manual operation steel enclosures

MTSE and Bypass - from 63 to 3200 A

These manually operated changeover switches are mainly used to provide the following functions:
• Changeover/source inversion
• Switching
• Earthing
• Changeover
• Safety isolation

Advantages

The SIRCO VM1 and SIRCOVER ranges are multipole changeover switches with positive break indication for safe operations.
• The SIRCO VM1 also enables visible double breaking.
• The SIRCOVER range is designed for use in AC22 and AC23 utilisation categories.
• The SIRCO VM1 and SIRCOVER ranges are available in I, 0, II / I, I+II, II / Bypass versions (SIRCOVER only).