repar_008_a_013_a_028_a_pro_jpg

Distribution blocks

Distribution

SOCOMEC distribution blocks make it easy to connect conductors. They are mounted downstream of a load break switch, a changeover switch, a fuse switch or any protection device on the market.

Advantages

Extensive range

This extensive range has the right distribution system for every need:
  • 13 single-pole models, 4 multi-pole models and 2 single-block models for copper and aluminium cables for either direct or plug connection
  • 1 IP20 row distribution block
  • 4 distribution block models for lug connection.

IEC and UL range

Our range of single-pole distribution blocks conforms to IEC and UL standards.

Easy integration

The compact size of the single-pole and multipole distributors for direct or plug connection ensures easy integration into the equipment.